| |
| |
 |
|
Sumbersible Pumps: 3" SQ/SQE System
|
Grundfos has broken the mold with the design of a radically new submersible pump that brings about a whole new era in pumping equipment.
|  |
> Features
> Performance
> Product Range
> Technical Information
> Downloads
> Accessories
> End User Information: What's Constant Pressure?
> Dealer/Installer Information
[ ]
Click here to order your SmartFlo System Sizing Guide
- Residential/Cottage Water Supply
- Constant Pressure
The SQ Series of pumps comprises the Standard SQ and the SQE "SmartFlo".
This series of pumps operate at a constant speed, much like today’s conventional pumps. But the electronically-controlled permanent magnet motor allows the SQ/SQE high efficiency output within a wide load range--unlike many of its kind on the market today.
Both models in the SQ series offer five flow sizes from 5 to 30 gpm and a horsepower range of 1/3 to 1.5 Hp. They are available for single-phase power and use a simple 2-wire design, making installation easy
The "E" in the SQE model denotes "electronic", signifying its added ability for end-user communication with the motor. The motor can communicate wirelessly through the SQE's power leads into a status box called the CU300. By being able to communicate with the pump, the end user may change its performance, and thereby have Constant Pressure Control.
Reliable Check Valves
Reliable built-in spring loaded check valves let you operate the pump in any position from vertical to horizontal. |
Rugged Design
The SQ/SQE pump design uses "floating" impellers. Each impeller has its own tungsten carbide/ceramic bearing. This design, and its high quality materials make the SQ very wear resistant--especially in sandy conditions. |
Permanent-Magnet Motor
SQ & SQE motors are based on a permanent-magnet rotor which produces high efficiency output within a wide load range. The high and flat efficiency curve of the permanent-magnet motor covers a wide power range with the same motor, as compared to conventional AC motors. The SQE pump, motors range from 1/3 to 1.5 horsepower. |
Advanced Electronics
By combining advanced electronics, permanent-magnet motors, and Grundfos' own micro-frequency converter, users are now able to control, and communicate with pumps in ways never before possible. Some of the benefits derived from these features include Constant Pressure Control, Soft-Start and integrated Dry-Run Protection.
 |
|
- Rugged design
- 1/3 - 1.5 Hp integral motors
- Excellent sand handling capabilities
- High motor & pump efficiencies
- Pump & motor can be separated
- Built in dry-run protection
- Overload/locked rotor protection
- Over/under voltage protection
- Over temperature protection
- No control box tequired
- Soft-start
- Multiple frequency input (50 - 60 Hz)
- Two woltage wariants (1 x 100 - 115V & 1x200 - 230V)
- High starting torque (even at low voltages)
- Serviceable pump & motor
- Replaceable motor lead
| All of the SQ Features,
PLUS:
- Constant pressure regulation
- Advanced communication
- Telephone modem surveillance
- Pump status readout through drop cable (while pump is installed in the well)
- Failure analysis stores failure data
- Parameters programmable by the R100 (wireless remote control)
- Programmable speed change
- Multiple pump curves with one unit
- Sensor connection (3 Signals)
| All of the Features of
the SQE, PLUS:
- Designed for environmental applications
- All 316 SS (stainless steel) construction
- Inert composites for environmental applications
|
| 5SQ/SQE03A-90 | 1/3 A | 230V/115V | 1.5-7.5 GPM | 3" | 1" NPT |
| 5SQ/SQE03A-140 | 1/3 A | 230V/115V | 1.5-7.5 GPM | 3" | 1" NPT |
| 5SQ/SQE05A-180 | 1/2 A | 230V/115V | 1.5-7.5 GPM | 3" | 1" NPT |
| 5SQ/SQE05B-230 | 1/2 B | 230V | 1.5-7.5 GPM | 3" | 1" NPT |
| 5SQ/SQE05B-270 | 1/2 B | 230V | 1.5-7.5 GPM | 3" | 1" NPT |
| 5SQ/SQE07B-320 | 3/4 B | 230V | 1.5-7.5 GPM | 3" | 1" NPT |
| 5SQ/SQE10C-360 | 1 C | 230V | 1.5-7.5 GPM | 3" | 1" NPT |
| 5SQ/SQE10C-410 | 1 C | 230V | 1.5-7.5 GPM | 3" | 1" NPT |
| 5SQ/SQE10C-450 | 1 C | 230V | 1.5-7.5 GPM | 3" | 1" NPT |
 |  |  |  |  |  |
| 10SQ/SQE03A-110 | 1/3 A | 230V/115V | 3-15 GPM | 3" | 1 1/4" NPT |
| 10SQ/SQE05A-160 | 1/2 A | 230V/115V | 3-15 GPM | 3" | 1 1/4" NPT |
| 10SQ/SQE05B-200 | 1/2 B | 230V | 3-15 GPM | 3" | 1 1/4" NPT |
| 10SQ/SQE07B-240 | 3/4 B | 230V | 3-15 GPM | 3" | 1 1/4" NPT |
| 10SQ/SQE10C-290 | 1 C | 230V | 3-15 GPM | 3" | 1 1/4" NPT |
| 10SQ/SQE10C-330 | 1 C | 230V | 3-15 GPM | 3" | 1 1/4" NPT |
| 10SQ/SQE15C-380 | 1 1/2 C | 230V | 3-15 GPM | 3" | 1 1/4" NPT |
 |  |  |  |  |  |
| 15SQ/SQE03A-70 | 1/3 A | 230V/115V | 4-20 GPM | 3" | 1 1/4" NPT |
| 15SQ/SQE05A-110 | 1/2 A | 230V/115V | 4-20 GPM | 3" | 1 1/4" NPT |
| 15SQ/SQE05B-150 | 1/2 B | 230V | 4-20 GPM | 3" | 1 1/4" NPT |
| 15SQ/SQE07B-180 | 3/4 B | 230V | 4-20 GPM | 3" | 1 1/4" NPT |
| 15SQ/SQE10C-220 | 1 C | 230V | 4-20 GPM | 3" | 1 1/4" NPT |
| 15SQ/SQE10C-250 | 1 C | 230V | 4-20 GPM | 3" | 1 1/4" NPT |
| 15SQ/SQE15C-290 | 1 1/2 C | 230V | 4-20 GPM | 3" | 1 1/4" NPT |
 |  |  |  |  |  |
| 22SQ/SQE03A-40 | 1/3 A | 230V/115V | 7-33 GPM | 3" | 1 1/2" NPT |
| 22SQ/SQE05A-80 | 1/2 A | 230V/115V | 7-33 GPM | 3" | 1 1/2" NPT |
| 22SQ/SQE05B-120 | 1/2 B | 230V | 7-33 GPM | 3" | 1 1/2" NPT |
| 22SQ/SQE07B-160 | 3/4 B | 230V | 7-33 GPM | 3" | 1 1/2" NPT |
| 22SQ/SQE10C-190 | 1 C | 230V | 7-33 GPM | 3" | 1 1/2" NPT |
| 22SQ/SQE15C-220 | 1 1/2 C | 230V | 7-33 GPM | 3" | 1 1/2" NPT |
 |  |  |  |  |  |
| 30SQ/SQE05A-40 | 1/2 A | 230V/115V | 8-42 GPM | 3" | 1 1/2" NPT |
| 30SQ/SQE05B-90 | 1/2 B | 230V | 8-42 GPM | 3" | 1 1/2" NPT |
| 30SQ/SQE10C-190 | 1 C | 230V | 8-42 GPM | 3" | 1 1/2" NPT |
| 30SQ/SQE15C-170 | 1 1/2 C | 230V | 8-42 GPM | 3" | 1 1/2" NPT |
| Supply Voltage: | 1x200-240V, 50/60 Hz
1x100-115V, 50/60 Hz |
| Operation via Generator: | The generator output must be equal to the motor P1[KW] +10%. |
| Starting Current: | The motor starting current is equal to the highest value stated on the motor nameplate. |
| Starting: | Soft-start |
| Run-up Time: | Maximum: 2 seconds |
| Motor Protection: | The motor is protected against: dry-run, overvoltage, undervoltage, overload, over temperature. |
| Power Factor: | PF = 1 |
| pH Values: | SQ and SQE: 5 to 9 |
| Liquid Temperature: | The temperature of the pumped liquid must not exceed 104°F. |
| Discharge Port: | 1x200-240V, 50/60 Hz
1x100-115V, 50/60 Hz5SQ/SQE- 1" NPT
10-15SQ/SQE- 1 1/4" NPT
22-30SQ/SQE- 1 1/2" NPT |
| Motor Dimensions (MS 3 & MSE 3): |
0.33-0.50A Hp
0.50-0.75B Hp
1.0-1.5C Hp | 20.9" length x 2.68" diameter
20.9" length x 2.68" diameter
22.3" length x 2.68" diameter |
| Motor Weights (MS 3 & MSE 3): |
0.33-0.50A Hp
0.50-0.75B Hp
1.0-1.5C Hp | 6.0 lbs
7.1 lbs
8.2 lbs |
| Pump End Dimensions: |
Pump Diameter:
Pump Diameter, incl. cable guard: | 2.68"
2.91" |
| Pump End Dimensions (min. and max.): |
5SQ/SQE
10SQ/SQE
15SQ/SQE
22SQ/SQE
30SQ/SQE | 10.6" to 18.0"
10.6" to 16.9"
10.6" to 16.9"
10.6" to 16.9"
10.6" to 13.7" |
| Pump End Weights (min. and max.): |
| All SQ/SQE Models | 2.2 lbs to 3.5 lbs |
| Well Diameter (minimum): | 3" |

> Installation & Operation Manual
3" Submersible
SQ Pump
> CU300 Control box
> CU300 Transducer
> R100 Remote Control
> HP Printer for R100
> Speed Calculation CD
> 3" SS well seal
> Flow sleeve
> Radio freq. filter
> Radio freq. filter enclosure |  | 3" Submersible
SQE Pump (SmartFlo)
> Constant Pressure System Kit
> CU301 Control Box
> CU301 Transducer
> R100 Remote Control
> HP Printer for R100
> 1" flow switch
> 1-1/4" flow switch
> 3" SS well seal
> Flow sleeve
> Radio frequency filter
> Radio frequency filter enclosure |
|
| |