Groundwater
Home Page
>
Pump solutions
>
Groundwater
Print this
Pump solutions
Groundwater
>
CU300
>
CU301
>
Groundwater Product Accessories
>
Grundfos Control Box
>
Jet Pumps (JPF/JPS/JDF)
>
MQ Pump
>
R100
>
Submersible Pumps: 4" Stainless Steel
>
Submersible Pumps: 6-8-10" Stainless Steel
>
Sumbersible Pumps: 3" SQ/SQE System
Grundfos Control Box
Take Control!
The Grundfos Control Box is
designed for use with Grundfos and Franklin submersible motors (3-wire, single phase, through 1hp)
For use with:
> 4-inch SP pump
Model Description:
SA-SPM5
(6 models available)
Horsepower Range:
1/3 - 1hp
Enclosure:
-Type NEMA 3R
-Material & Covering - cold rolled steel with gray coloured expoxy coating
-Progressive knockouts
-Hinged door
-Safety shields