Groundwater
 home
  Print this

 
 
Back
 
  SQ Features and Benefits




Features
> Cutaway
> Specifications
> Applications
> Constant Pressure
> Accessories
> Downloads

SQ
SQE
SQE-NE
SQ Features:

  • Rugged design
  • 1/3 - 1.5 Hp Integral motors
  • Excellent sand handling capability
  • High motor and pump efficiency
  • Built in dry-run protection
  • Overload / locked rotor protection
  • Over voltage / undervoltage protection
  • Over temperature protection
  • No control box required
  • Soft-start
  • Multiple frequency input (50 - 60 Hz)
  • Two voltage variants:
  • 1 x 100 - 115V
  • 1 x 200 - 230V
  • Pump and motor can be separated
  • High starting torque (even at low voltages)
  • Easy to install
  • Serviceable pump and motor
  • Replaceable motor lead
All of the SQ features, PLUS
  • Constant pressure regulation
  • Advanced communication
  • Telephone modem surveillance
  • Pump status readout through drop cable (while pump is installed in the well)
  • Failure analysis stores failure data
  • Parameters programmable by the R100
  • Programmable speed change
  • Multiple pump curves with one unit
  • Sensor connection (3 signals)
All of the features of the SQE, but designed for environmental applications
  • All 316 SS construction
  • Inert composites for environmental applications