Groundwater
 home
  Print this

 
 
Back
 
  Submersible Control Systems and Accessories

Enclosure
NEMA Type 3R rated suitable for outdoor mounting provided with mounting holes, progressive knockouts, and hinged door. 18 gauge steel construction with a gray colored epoxy coating provides great mechanical properties and corrosion protection


Product Range
Provided in 115 VAC, 60 Hz,
Single-phase for 1/3 HP and 1/2 HP motors.

Provided in 230 VAC, 60 Hz,
single-phase for 1/3 HP, 1/2 HP, 3/4 HP, and 1 HP motors
Internal wiring
Internal wire is 14 AWG,THHN, 105 degrees C,600 VAC rated insulation.

Voltage relay
UL Recognized General Electric ™ voltage relay

Start capacitor
User friendly quick disconnect
brackets for UL Recognized
Mallory ™ start capacitor..

Pull handle disconnect
The pull handle disconnect is
available to break voltage
between line/service voltage and
CONTROL BOX SA-SPM5



Other Accessories
  • Single and Three Phase Lightning Arrestors
  • Jet Pump Parallel Pipe Ejector/Foot Valve
  • Pressure Switches
  • Foot Valve
  • Grundfos 3-inch Stainless Steel Well Seal

Purchase One Today From An Authorized WaterPro Dealer !