Industrial Application
 home
  Print this

 
 
Back
 
  Booster Modules

Commercial / Industrial
 
Booster Modules
Stainless Steel High Pressure Booster Modules
The Grundfos Series BM are glandless, totally sealed modules manufactured using the proven Grundfos 316 stainless steel submersible pump design for high corrosion resistance in brackish water and other harsh applications.



  • Stainless steel booster sleeve provides for an extremely quiet and safe-to-operate module
  • Stainless steel shaft and NBR radial bearings at each stage in the pump allow for stacking large numbers of stages to produce very high pressures
  • Radial bearings are lubricated by the pumped liquid requiring no additional lubrication or maintenance
  • Stainless steel motor with canned rotor is self-lubricating and requires no maintenance after installation
  • Stackable or can be installed in parallel configuration for maximum optimization of space



Booster Module Curves
Performance chart is shown for reference only.
Download the submittal data sheet for exact performance.




  • Ultra Filtration - in chemical and galvanic industries, painting workshops, and the metal and mineral industries.
  • Reverse Osmosis - in domestic water supplies, hospitals, laboratories, and in the chemical, electronic and metal industries.
  • Pressure Boosting, Wash-Down, and Circulation - in systems under high static pressure.
  • Temperatures to 195°F.