|
For Use With Either Redi-Flo2 or Redi-Flo4 Pumps
Designed using the very latest in variable frequency drive electronics, the Grundfos Redi-Flo Converter allows for precise flow control and optimal operation, at depths up to 600 feet.
 | Variable Frequency Drive Converter |
- Compatible with either 115V or 230V power supply
for maximum versatility
- Output ground fault sensing
provides added protection for both the frequency drive and the down-hole equipment
- For use with either Redi-Flo2 or Redi-Flo4
for better versatility
& Approved guaranteeing the highest level of safety standards
- Redi-Flo2 flow rates range from 100 ml/min to 9 gpm
- NEMA 4 Enclosure
- Operating Temperature 32°F (0°C) to 104°F (40°C).

The Redi-Flo Converter can be used with either the > Redi-Flo2 or > Redi-Flo4 (selected models)
- Sampling
- Purging
- Remediation
|