Industrial Application
 home
  Print this

 
 
Back
 
  HS

Grundfos HS end-suction pumps combine compact design, economical cost and simple maintenance to provide high-efficiency performance in a wide variety of applications. And because they include the pump end, motor adaptor and standard NEMA motor, Grundfos end-suction pumps install easily with no baseplates, bearing frames, couplings or guards.







FEATURES

  • Ideal for water supply, irrigation, commercial and industrial uses
  • Cast iron and brass contruction
  • Capacity ranges to 175 GPM and 160 feet of head at up to 7.5 horsepower
  • 60 Hz models available in all voltages, with 2 and 4 pole and specified enclosure classes available
  • Optional MLE variable-frequency drive motor offers maximum efficiency and energy savings
  • Buna-N O-rings as standard with carbon/ceramic shaft seal

PERFORMANCE



APPLICATIONS
The Grundfos HS range of compact horizontal, centrifugal pumps are designed for small domestic and industrial water supply systems.

Applications include
  • Liquid transfer
  • Transfer and circulation of liquids within light industry and farming.
  • Pressure boosting
  • Domestic water supply
  • Water Fountains
  • Cooling systems
  • Air-conditioning systems
  • Light irrigation
  • In addition, the HS is suitable for incorporation in specialized OEM equipment