Industrial Application
 home
  Print this

 
 
Back
 
  CHI

Multi-Stage, Horizontal Pumps (316ss)



The Grundfos CHI is ideal for a wide variety of commercial and industrial applications. Its small size saves valuable space, while its rugged 316 stainless steel construction ensures a long, trouble-free life. The CHI features a maintenance-free, bellows-type shaft seal, so the pump can handle heavy-duty industrial liquids in a broad range of operating conditions.



  • All liquid-exposed parts are constructed of 316 stainless steel for maximum strength & reliability
  • Handles corrosive industrial liquids up to 230°F and develops up to 115 psi (275 feet of head)
  • TEFC dual and tri-voltage motors available in 60 Hz (50Hz optional), UL approved to U.S. and Canadian safety standards
  • Standard NPT connections simplify installation
  • Equipped with bellows-type shaft seals, sic/sic, carbon/TC, TC/TC, EPDM and FPM options.
  • CHIE unit available, which is equipped with Grundfos MLE variable-frequency drive.








  • DI Water
  • Hot and Cold Liquids
  • Oils
  • Mild Acids
  • Aromanic Hydrocarbons
  • Potable Water
  • Alkalis