Demand more get more with Grundfos

More from MAGNA3

The new MAGNA3
With the launch of the new MAGNA3 range, Grundfos lets you demand more of your pumps.

• Demand more energy efficiency – and the MAGNA3 delivers the best results in the business, with energy savings of up to 75% compared to a typically installed circulator.

• Demand more intelligent technology – and the range delivers full systems integration and more.

Do it all
MAGNA3 can do it all. The circulator pump is available for heating applications, cooling applications, domestic hot water applications, and as a ground source heat pump. It is also full range, with more than 150 different single and twin circulators for any HVAC application.

More features
MAGNA3 can act as a pump throttling valve and heat energy meter at the same time. The new FLOWlimit control function enables you to set a maximum flow limit in different control modes. MAGNA3 also provides full systems integration via CIM modules for specific protocols that can be plugged into the pump, cutting out the need for external accessories.

Same reliability
Grundfos’ customers have always demanded one thing – reliability. MAGNA3 builds on 40 years of experience in pump design combined with extensive 3D simulation and testing. So when it comes to reliability, what you get is more of the same!


"MAGNA3 can do it all. The circulator pump is available for heating applications, cooling applications, domestic hot water applications, and as a ground source heat pump."

Get going with Grundfos GO

Mobile pump control platform

The new Grundfos GO mobile interface is simply the most versatile platform for pump control on the go you can get. With an intuitive and user-friendly interface, Grundfos Go gives you the information and functions you need.

Live data
Live pump data monitoring makes things easier during a busy day. Grundfos GO can monitor multiple pumps while allowing you to change settings remotely. It can also copy a pump setting from one pump and then alter the setting of another pump to match that setting precisely, saving valuable time.

Reporting and documentation
Grundfos GO also features paperless reporting capability with a built-in PDF generator. It can find documentation and is fully integrated with Grundfos’ online sizing and replacement tools to support pump configuration. Descriptive alarm logs also make things quicker and easier when it comes to trouble-shooting.

Compatibility
Grundfos GO is backwards compatible with a wide range of Grundfos pumps and products, including MAGNA and UPE pumps.

Find out more about Grundfos GO


"The new Grundfos GO mobile interface is simply the most versatile platform for pump control on the go you can get. With an intuitive and user-friendly interface, Grundfos Go gives you the information and functions you need."





    Facebook Twitter LinkedIn Technorati