Metal and equipment manufacturers

Overview

If you are looking for a pump solution as reliable and accurate as it is efficient, Grundfos is the obvious supplier to turn to. Our thoroughly tested range of pumps targeted at machining processes is built on more than 60 years of experience and specifically developed to operate flawlessly and with great precision in even the most demanding applications. As a full-line supplier – and the global No. 1 in pumps – we are capable of providing you with unmatched solutions for:

All Grundfos pumps can be configured to meet individual needs and we constantly push the boundaries in pump technology to make sure that the Grundfos name continues to be synonymous with top-of-the-line solutions. In addition to an impressive range of high-quality pumps, we offer a wide array of motors, speed controls and monitors that will efficiently optimise your machine tool processes – as well as your energy consumption.

As a truly global company, Grundfos is never far away. No matter where in the world you – or your customer – are located. With more than 80 sales and service companies in more than 45 countries, expert support in the local language is within easy reach. In addition to our extensive global presence, Grundfos has established competence centres around the world, manned by machine tool specialists who will assist you in any development process.

Knowledge Link - Machining

Knowledge-link750px

The Knowledge Link keeps you up to date with industry news, case stories and events, and gives you access to the design tool, technical library and information about applications and products as well.

Visit the website

Applications
Grundfos iSOLUTIONS

In applications within metal and equipment manufacturers, pumps do not operate in isolation, and the key to maximum efficiency and top performance is to optimise the whole system along with the pump.

Grundfos iSOLUTIONS is a holistic systems approach where advanced application-specific functionality and features makes it possible to obtain optimal performance, total energy efficiency, and ultimate reliability.

Grundfos iSOLUTIONS is all about getting the best solution for the task at hand.

Learn more on www.grundfos.com/isolutions

 

Downloads
Precision and flexibility where it really matters

Precision and flexibility where it ...

Are you looking for a pump solution that is as reliable as it is efficient? Grundfos’ thoroughly tested range of pumps targeted at the machining industry is built on more than 60 years of experience within the pump business and specifically developed to operate flawlessly ...

Download PDF

1.7 MB/16 pages - Date: 03/09

Customised Solutions

Customised Solutions

The basic CR pump range, which applies to almost any industrial solution, is in itself the broadest range available. With our modular approach, we have made it even broader.

Download PDF

2.9 MB/16 pages - Date: 11/06

ATEX approved CR pumps

ATEX approved CR pumps

The ATEX approved CR pumps and motors carry a mark that shows which explosion category the pumps are designed for, and thus, in what kind of areas they can be used.

Download PDF

0.5 MB/2 pages - Date: 06/03

Grundfos CR connections

Grundfos CR connections

In order for the pump to be integrated properly into the system, connections are needed. However, different installations around the world require different types of connections – this is what our customers have taught us throughout the years.

Download PDF

0.1 MB/2 pages - Date: 02/05

CR motor protection

CR motor protection

You know you can trust your CR pump. But that does not mean it cannot benefit from extra protection against external threats. That is why we created the new MP 204 motor protection unit.

Download PDF

0.08 MB/2 pages - Date: 02/06

Grundfos CRN Double shaft seal

Grundfos CRN Double shaft seal

With the CRN Double Shaft Seal, Grundfos has designed a pump with two shaft seals mounted in a back-to-back arrangement in a pressurised seal chamber, that prevents the pump from leaking.

Download PDF

0.7 MB/2 pages - Date: 08/03

Grundfos CRN Air-Cooled Top

Grundfos CRN Air-Cooled Top

In industries where pumping of very hot liquids is crucial for a successful production, it is important that the pumps are able to deal with these high liquid temperatures. [...] Therefore, Grundfos has designed the CRN Air-Cooled Top; a pump with a standard mechanical shaft seal that can handle ...

Download PDF

0.6 MB/2 pages - Date: 08/03

Grundfos CRN MagDrive

Grundfos CRN MagDrive

Need to pump dangerous, aggressive, volatile or precious media? Then what you really want is a completely leak-free pump.

Download PDF

1.0 MB/2 pages - Date: 09/07

Grundfos CRN Low NPSH

Grundfos CRN Low NPSH

In industrial applications where pumps have to deal with the combination of high liquid temperatures and difficult inlet conditions or poor inlet pressure, the steady and reliable operation is often jeopardised by cavitation.

Download PDF

0.7 MB/2 pages - Date: 08/03

CRN High Pressure programme

CRN High Pressure programme

In a number of industrial applications within the water treatment industry, (i.e. filtration) and the washing and cleaning industry, high pressure is decisive for a successful daily production.

Download PDF

0.4 MB/2 pages - Date: 08/03

Grundfos CRN in pharmaceutical applications

Grundfos CRN in pharmaceutical ...

In the pharmaceutical-, food- and electronic industries where pumps have to operate in applications with strict hygiene requirements, special pumps are needed. Years of close cooperation with our clients within the pharmaceutical industry, ...

Download PDF

0.2 MB/2 pages - Date: 03/05

Grundfos LiqTec

Grundfos LiqTec

In the industry, the most frequent cause of pump breakdown is dry running. Not only is dry running a cost-consuming affair, because production is put to an immediate standstill.

Download PDF

0.5 MB/2 pages - Date: 08/03

Grundfos CR Pulley-head

Grundfos CR Pulley-head

In applications in remote areas or in mobile applications where no electric power is available, a special solution is necessary to make pumps run. Over the years ...

Download PDF

1.2 MB/2 pages - Date: 09/03

Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

For most pumps a decisive element for the quality of the pump during its lifetime is a good and robust shaft seal. Grundfos has many years of experience with the development, …

Download PDF

7.2 MB/105 pages - Date: 07/09

The centrifugal pump

The centrifugal pump

[...] Our intention has been to write an introductory book that gives an overview of the hydraulic components in the pump and at the same time enables technicians to see how changes in construction and operation influence the pump performance.

Download PDF

5.8 MB/128 pages

Pump Handbook

Pump Handbook

[…] Grundfos has developed the Pump handbook, which in a simple manner deals with various considerations when dimensioning pumps and pump systems. We have elaborated a handbook for engineers and technicians who work with design and installation of pumps and pump systems, ...

Download PDF

17.7 MB/149 pages - Date:11/04

Controls guide

Controls guide

The demands for controls increase and are often requested on pumps, when it comes to optimum operation, high reliability and monitoring of data. Therefore, Grundfos has developed the Controls Guide, which gives in a simple manner an overview …

Download PDF

5.6 MB/112 pages - Date: 01/12

Contact

We’d like to hear from you.

Please use the drop-down menu to find the Grundfos representative closest to you.