Offerings

Advantages of the Concept

Advantages of the Concept

Going beyond conventional wastewater treatmentand opting for a Grundfos’ next-generation Ultra Filtrationsystem will ensure that demands for end-pipewater quality are fulfilled and will also meet futuredemands for water quality. Water reuse will also be made possible thanks to the extremely high quality of water which is achieved after the UF treatment.
 
  • Fast implementation
  • Limited site works
  • Known Grundfos quality
  • Fully pre-tested
  • Reliable from the beginning
  • Flexible solution Movable asset
 
 
Membrane Filtration Units

Membrane Filtration Units

  • Unique rotating principle for fouling elimination, patent protected.
  • Operates with high MLSS concentrations (0-40 kg/m3) giving a very high operational flexibility on capacity.
  • Flux rate 40/80 lmh average/peak (5 days) and power consumption of 0.6 kWh/m3 (ceramic discs).
  • Closed and most compact system for greenfield and retrofit solutions. Simple and robust operation.
  • Integrated pre-dewatering of sludge to a DM of 4-8%.
  • Cost-effective module assembly in factory.
Service

Service

We can offer service agreements tailor-made just for you needs and requirements.
Agreements can include everything in our service product portfolio.
We appreciate a partnership with our costumer and we will continuously make efforts to improve your plant performance.
 

  • Operation & monitoring
  • Maintenance
  • Repairs
  • Spare parts & Service kits
  • Add-on's

 

Read more

Download the brochure here

Read more

Read more and download the brochure here