Solar Water Solutions Systems

Unmatched flexibility for a complete solar water supply system 

The broad range of proven Grundfos solar water solutions includes the pumps,  remote monitoring and system control, solar panels, treatment systems, water ATMs and components required for a complete water supply from solar and other renewable energy sources. 

Our pumps for solar powered water supply are available with integrated or  external solar drives, simplifying installation and service. They are fully AC/DC  compatible, meaning they also can run on mains power or generator, enabling pumping at night. 

For small-scale, low flow pumping directly to tank or reservoir, the intelligent  SQFlex Solar submersible pump is perfect. With a helical rotor, the SQFlex can  generate lot of pressure to start delivering water even on a cloudy day with only minimal sunlight.





For greater flow using a surface pump, the MGFlex solar motor can pair with  nearly all Grundfos pumps, depending on your requirements and offers versatile application possibilities. 

To meet high flow requirements for irrigation, the Grundfos Solar Inverter (RSI) can power nearly all Grundfos pumps, greatly expanding possibilities for large-scale solar energy water supply systems up to 37kW (P2).

Source-to-tap drinking water solutions are also available by adding an intelligent AQtap water ATM and, if required, an AQpure water treatment system to any  water supply.

Solar water supply system for crops and livestock

Solar water supply system for crops and livestock

Solar water supply system for source-to-tap drinking water

Solar water supply system for source-to-tap drinking water

Product matching

Product matching

Get in touch with your local dealer for more information

Contact us

Products

Solar products SQFlex

SQFLEX SOLAR SUBMERSIBLE PUMP

Intelligent solar submersible pump with high efficiency permanent magnet motor and a choice of helical or multistange centrifugal hydraulics.

Go to product page

 


 

 

 

GRUNDFOS SOLAR INVERTER (RSI)

This intelligent IP66 off-grid solar inverter can power nearly all Grundfos pumps, greatly expanding  possibilities for solar energy water supply systems.

Go to product page

 

 

GRUNDFOS SOLAR INVERTER (RSI)

CRFLEX SOLAR SURFACE PUMP

Solar surface pump with high efficiency and reliability from multistage CR pump hydraulics offering low  operating costs and no energy costs.

Go to product page

 

 

CRFLEX

MGFLEX MOTOR 

The MGFlex motor can pair with nearly all Grundfos pumps, depending on your requirements. Versatile  application possibilities.

Go to product page

 

 

MGFLEX MOTOR

SP SUBMERSIBLE PUMP

Renowned for their high efficiency and reliability throughout the range, SP submersible pumps are made entirely of corrosion-resistant stainless steel and are  ideal for a wide variety of applications.

Go to product page



SP SUBMERSIBLE PUMP

AQTAP WATER DISPENSER

An intelligent water dispenser offering a unique and integrated platform for revenue collection and online remote management of water points.

Go to product page

 

 

AQTAP WATER DISPENSER

GRUNDFOS GO

A comprehensive platform for mobile pump control, offering intuitive, handheld assistance and access to Grundfos online tools.

Go to product page

 

 

GRUNDFOS GO

AQPURE WATER TREATMENT

A modular and prefabricated water treatment system for producing safe drinking water, providing a reliable and affordable water supply for local communities, even in remote areas.

Go to product page


 

AQPURE WATER TREATMENT

GRUNDFOS REMOTE MANAGEMENT 

A cost-effective and straightforward way to monitor and manage pump installations that reduces the need for onsite inspections.

Go to product page

 

 

GRUNDFOS REMOTE MANAGEMENT

SOLAR PANELS

High efficiency panels consisting of poly-crystalline solar cells, available in two sizes with a peak power of 100 W and 260 W respectively.

 

 

SOLAR PANELS
Go to Grundfos Product Center