Stainless steel end-suction range - NBG/NKG

Stainless steel end-suction pumps – NBG/NKG range

Stainless steel has excellent corrosion-resistant properties, and is ideal for applications involving high temperature and pressure. A stainless steel end-suction pump is very often the best choice for use in industrial applications when the pumped liquid is challenging the wetted parts in the pump and the overall construction.

All Grundfos’ stainless steel end-suction pumps are available in two grades of stainless steel (EN 1.4408 and EN 1.4517 standards).


Examples on Applications

  • Food and beverage
  • Pharmaceutical
  • Biotechnology
  • Water treatment systems
  • Semi-conductor manufacturing
  • Oil and gas/offshore
  • Mining


Special solutions for difficult liquids

In industries where pumping of difficult liquids is part of daily operations, safety and reduced downtime is top priority. The Grundfos stainless steel end-suction pumps are based on a modular design which makes it possible to create variants that match the exact needs from the customer. This goes especially for shaft seal arrangements, shaft seal materials, and adaptation of different o-rings in the pump. Get the quick overview in the below list:

Liquid Consequence Solution
Abrasive liquids
Excessive wear of shaft seal faces
Double shaft seal(tandem or back-to-back)
Toxic liquids
Contamination of environment or people
Double shaft seal (tandem or back-to-back)
Crystallising liquids Shaft seal faces
Double shaft seal (tandem or back-to-back)
Sticky liquids
Damage of shaft seal torque transmission system
Double shaft seal (tandem or back-to-back)
Flammable liquids
Risk of explosion or fire
ATEX approved motor and pump for explosive environments
Aggressive liquids
Corroded pump metal parts or swollen rubber
Use stainless steel pumps, resistant rubber and double shaft seal solution Thermal oils up to 220°C
Thermal oils up to 220°C
Shaft seal and rubbers destroyed
Tandem shaft seal designed to handle oil
Viscous or dense liquids
High viscosity or liquid density causes motor overload
Oversize motor

    Facebook Twitter LinkedIn Technorati