Find Product

Reset search
Showing 1 to 10 of 108 results
ALPHA1 circulator pump - heating, cooling, hot water
GRUNDFOS ALPHA1 is a complete range of circulator pumps. The pumps are energy-optimised and comply with the requirements of the EuP directive EuP 2015.
ALPHA1 L circulator pump - heating, cooling, hot water
The ALPHA1 is the only upgrade and replacement pump that fits 95 % of boilers equipped with Grundfos pumps.
ALPHA2 circulator pump - heating, cooling, hot water
ALPHA2 is the best pump to withstand the tough conditions in a heating system, and with four newly added features, it just got even tougher
ALPHA2 L OEM circulator pump - heating, cooling, hot water
The ALPHA2 L variant features integrated differential-pressure control, enabling adjustment of pump performance to the actual system requirements. The installation of a GRUNDFOS ALPHA2 L pump will reduce the power consumption considerably, reduce noise from thermostatic valves and similar fittings, and improve the control of the system.
ALPHA3 circulator pump - heating, cooling, hot water
The ALPHA3 is our newest circulator for domestic buildings. It is of the renowned Grundfos quality and guarantees easy installation, world-class energy efficiency and reliable operation in the toughest conditions.
APG submersible pump - pumping of sewage and wastewater
For the pumping of sewage and wastewater containing destructible solids.
AQpure water treatment system producing drinking water
Grundfos AQpure is an ultrafiltration-based water treatment system optimised for producing drinking water in local communities, also in remote area where establishing a stable, reliable and affordable production of drinking water from lakes and rivers can be extremely challenging
AQtap water dispenser for water kiosks
Grundfos AQtap is an intelligent water dispenser that addresses some of the main challenges of providing reliable and sustainable water supply in the developing world.
BACMON automated bacteria monitoring solution
GRUNDFOS BACMON is a fully automated bacteria monitoring solution. BACMON can monitor microbiological parameters in your water continuously, with automated batch sampling technology delivering results in minutes without adding chemicals.