The Grundfos UPM GEO is optimised for operation in condensing environments such as the ground side of a geothermal heat pump. The circulator is specially designed for system integration and controlled via a digital low- voltage PWM signal.

Characteristic Features

  • Glandless circulator pumps integrated in products shall have an energy efficiency index (EEI) of not more than 0.23, the benchmark level being 0.20
  • Controlled via a digital low-voltage pulse-width modulation (PWM) signal which means that the speed of rotation depends on the input signal. The speed changes as a function of the input profile.
  • A PWM feedback signal provides information about the current performance of the pump, such as current power consumption or various alarm or warning modes
  • Motor protected against condensed water by means of drain holes and double-coated wiring
  • Fit for operation in condensing environments thanks to the electronics being separated from the motor


  • Ready for Conversion according to Ecodesign Requirements for August, 2015
  • Fit for cold antifreeze media containing glycol or ethanol
  • Fit for condensing environments: Cataphoretically coated cast iron housing
  • Especially optimised for geothermal heat pumps in terms of performance and robustness

    Facebook Twitter LinkedIn Technorati



UPM GEO Data booklet

UPM GEO Data booklet

Circulator pumps

Download PDF

9803 Kb

Sales company

Contact us

Select country to contact your local sales company

Service centre

Contact us

Select country to contact your local service center