SOLAR PML OEM circulator pump - solar thermal charging station

Overview

Overview

The Grundfos SOLAR PML is energy optimized for small and medium solar thermal charging station in which the demand is mainly on small reduced flow.

Characteristic Features

  • Glandless circulator pumps integrated in products shall have an energy efficiency index (EEI) of not more than 0.23, the benchmark level being 0.20
  • Controlled via a digital low-voltage pulse-width modulation (PWM) signal which means that the speed of rotation depends on the input signal. The speed changes as a function of the input profile.
  • Cataphoretically coated cast iron housing
  • Electronics separated from motor, motor protected against condensed water by drain holes and double-coated wiring

Benefits

  • Ready for Conversion according to Ecodesign Requirements for August, 2015
  • Fit for cold antifreeze media containing glycol or ethanol
  • Fit for condensing environments
Brochures

Brochures

 

UPML, UPMXL (UPML GEO, UPMXL GEO, SOLAR PML) OEM

UPML, UPMXL (UPML GEO, UPMXL GEO, SOLAR PML) (Data booklet)

The UPML, UPMXL circulator pumps are designed for circulating liquids in heating and air-conditioning systems with variable flows, where the pump is remote controlled via low-voltage PWM signal or internally controlled via AUTO user interface. Speed control can reduce the power consumption considerably. In addition, speed control is required to control the performance of a system.

Grundfosliterature-5439385.pdf (7 MB)

Contact
Sales company

Contact us

Select country to contact your local sales company


Service centre

Contact us

Select country to contact your local sales company