UPM3 AUTO L OEM

Overview

Overview

UPM3 AUTO L is for all applications in which an internally controlled pump is needed. It is designed to be used in appliances or cabinets with increased ambient temperatures and limited space options; either in standalone applications or in kit systems without PWM controller. The AUTO L does not feature AUTOADAPT modes.

Characteristic Features

  • Glandless High Efficiency circulator for integration in HVAC systems; EEI ≤ 0.20 EN16297/3
  • Smallest design ever for a circulator; smaller than the well-known UPS circulator
  • Internally controlled circulator
  • Available with many standard and customized housings
  • Active or passive inrush current limitation
  • Ambient temperatures of up to 70 °C.
  • Substitutes ALPHA2L pumps

Benefits

  • Lowest space requirements ever for a circulator integrated in an appliance
  • Optimised design fit for easy accessibility
    Easy access to the user interface from front
    Easy access to the connectors from front
    Easy access to the pump head screws from the front
    Easy access to the de-blocking screw from front
  • Intelligent configuration
    Different signals and profiles available (PWM A, PWM C, KMBus)
    Standard return signal showing power consumption, alarm and operation status
    Other customized input profiles and different return profiles are possible e.g. flow estimation
  • Ready for Conversion according Ecodesign requirement for August, 2015 exceeding benchmark level; EEI ≤ 0.20 EN16297/3
  • Unmatched reliability
    Field and lab tested product quality
    Ceramic bearing shaft - The UPM3 comes equipped with ceramic bearing shafts for a long and trouble-free lifetime. The ceramic material is extremely durable and will not wear.
    Double de-blocking system - Electronic de-blocking that maintains the maximum starting torque up to 25 Ncm and manual de-blocking accessible from the front without demounting the control box.
    High temperature resilience - The resilience to heat will enhance the possibilities of system integration enormously. Ambient temperatures of up to 70 °C.




    Facebook Twitter LinkedIn Technorati
Brochures

Brochures

 

UPM3 AUTO L OEM, EN

GRUNDFOS UPM3 (Product brochure)

THE UPM3 IS THE SMALLEST CIRCULATOR FOR SYSTEM INTEGRATION THAT WE HAVE EVER BUILT. JUST AS COMPACT AS THE UPS 15, IT OFFERS A FULL RANGE OF TECHNOLOGICAL INNOVATIONS, AS WELL.

Grundfosliterature-5439492.pdf (4 MB)

UPM3 AUTO L Data booklet, EN

UPM3

UPM3, UPM3 HYBRID, UPM3 AUTO, UPM3 AUTO L, UPM3 FLEX AS, UPM3 FLEX AC, UPM3 SOLAR, UPM3 DHW, UPM3 K 1 x 230 V, 50 Hz. In a modern heating, cooling and domestic hot water supply system there are different circuits in which UPM3 circulator pumps in different versions can be placed. A differentiation must be made between the heating (or cooling) production and the distribution.

Grundfosliterature-5439390.pdf (12 MB)

UPM3 AUTO L Data booklet, CN

UPM3

UPM3, UPM3 HYBRID, UPM3 AUTO, UPM3 AUTO L, UPM3 FLEX AS, UPM3 FLEX AC, UPM3 SOLAR, UPM3 DHW, UPM3 K 1 x 230 V, 50 Hz

Grundfosliterature-5439389.pdf (12 MB)

Contact
Sales company

Contact us

Select country to contact your local sales company


Service centre

Contact us

Select country to contact your local service center