UPM3 Hybrid OEM

Overview

Overview

By combining external controlling through signal entry with internal self-controlling, the UPM3 HYBRID covers all your circulator needs in one product, providing you with access to a full range of settings. For all kind of applications with flexible settings in OEM production or in the installation field.

Characteristic Features

  • Glandless High Efficiency circulator for integration in HVAC systems; EEI ≤ 0.20 EN16297/3
  • Smallest design ever for a circulator; smaller than the well-known UPS circulator
  • Externally and internally controlled circulator
  • Substitutes UPM2 and ALPHA2 pumps
  • Available with many standard and customized housings
  • Active or passive inrush current limitation
  • Ambient temperatures of up to 70 °C.

Benefits

  • Lowest space requirements ever for a circulator integrated in an appliance
  • Optimised design fit for easy accessibility
    Easy access to the user interface from front
    Easy access to the connectors from front
    Easy access to the pump head screws from the front
    Easy access to the de-blocking screw from front
  • Intelligent configuration
    5 control modes, 18 curves, PLUS 2 AUTOADAPT proportional and constant pressure
    Different signals and profiles available (PWM A, PWM C, KMBus)
    Standard return signal showing power consumption, alarm and operation status
    Other customized input profiles and different return profiles are possible e.g. flow estimation
  • Ready for Conversion according Ecodesign requirement for August, 2015 exceeding benchmark level; EEI ≤ 0.20 EN16297/3
  • Unmatched reliability
    Field and lab tested product quality
    Ceramic bearing shaft - The UPM3 comes equipped with ceramic bearing shafts for a long and trouble-free lifetime. The ceramic material is extremely durable and will not wear.
    Double de-blocking system - Electronic de-blocking that maintains the maximum starting torque up to 25 Ncm and manual de-blocking accessible from the front without demounting the control box.
    High temperature resilience - The resilience to heat will enhance the possibilities of system integration enormously. Ambient temperatures of up to 70 °C.




    Facebook Twitter LinkedIn Technorati
Brochures

Brochures

 

UPM3 Hybrid OEM, EN

UPM3 Hybrid OEM, EN

Our range of UPM3 circulators sets new standards for system integration, allowing you to exceed your
customers’ expectation.

Download PDF

4353 Kb

UPM3 Hybrid Data booklet, EN

UPM3 Hybrid Data booklet, EN

In a modern heating, cooling and domestic hot water supply system there are different circuits in which UPM3 circulators in different versions can be placed

Download PDF

7590 Kb

UPM3 Hybrid Data booklet, CN

UPM3 Hybrid Data booklet, CN

在一套现代化的供热、制冷和生活热水供应系统中,有
不同的管路可以安装不同版本的UPM3循环泵

Download PDF

7246 Kb

Contact
Sales company

Contact us

Select country to contact your local sales company


Service centre

Contact us

Select country to contact your local service center