CHBasic

End-of-Life Information

Grundfos CHBasic water pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product.

Disassembly of the Product

The main materials of the components are:

  • Polypropylene (PP)
  • Iron
  • Copper
  • Aluminium

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The pump is assembled by using screws and bolts and can be disassembled with standard tools.
 

DesignationName  MaterialSpecial Disassembly Consideration
1Pump bodyPolypropylene (PP) 
2Chambers with impellerStainless steel 
3StrainerIron 
4HousingIron 
5FlangeIron 
6BearingIron 
7Rotor with shaftIron, aluminium, copper 
8Stator housingIron, copper 
9Lower shellPolypropylene (PP) 
10HousingIron 
11FanPolypropylene (PP) 
12Fan coverStainless steel 
13HolderPolypropylene (PP) 
14CapacitorElectronic scrap 
15Upper shellPolypropylene (PP) 
16Terminal box coverPolypropylene (PP) 
Additional materials:  Screws, gaskets, cable etc.: Various materials less than 5% of weight. 
3r. CHBasic

    Facebook Twitter LinkedIn