CME Booster

End-of-Life Information

Grundfos CME Booster must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product.

Disassembly of the Product

The main materials of the components are:

  • Copper
  • Iron
  • Aluminium
  • Electronic scrap
  • Composite materials

    and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

    The product is assembled using screws and bolts and can be disassembled with standard tools   

    DesignationName  MaterialSpecial Disassembly Consideration
    1FlangeAluminium or cast iron 
    2Bearings Steel 
    3RotorCopper, Iron, Aluminium 
    4Stator housing Aluminium or cast iron,copper, ironThe stator is shrink fitted in the motor housing
    5ScrewsSteel 
    6FanPC/ABS or PC/PBT or PC or Aluminium 
    7Fan coverPC/ABS or PC/PBT or PC or sheet metal 
    8FlangeCast iron 
    9Inlet partCast iron 
    10ChamberStainless steel 
    11ImpellerStainless steel 
    12Discharge partCast iron 
    13Controller boxsee below 
    13aFoilPolyester 
    13bTerminal box coverComposite or cast iron or aluminium 
    13cPrinted circuit boardElectronic scrap 
    13dIsolation coverPET 30% glass filling 
    13eLower coverAluminium 
    Additional materials:  Screws, gaskets, cable etc.: Various materials less than 5% of weight. 
    3b. CME
    3b. CME2




        Facebook Twitter LinkedIn Technorati