CR

End-of-Life Information

Grundfos CR pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

 

Safety Risk

Safety related to materials used

  • There is no risk for people during the disassembly process posed by the materials used in the product.
  • Be sure that the pump is clean and empty for liquid before disassembly.

Safety related to handling the product

  • Care should be taken when handling the pump/components due to the weight.


Disassembly of the Product

The main materials of the components are:

  • Cast iron, stainless steel (plate, round bar and cast)
  • EPDM/FKM rubber

The CR pump can therefore be recycled to a large extend – depending on the national possibilities for recycling.To disassemble a CR pump standard tools can be used.
 

DesignationName  MaterialSpecial Disassembly Consideration
1Motor stoolCast iron   
2Coupling guardPlate stainless steel 
3Seal carrierSteel 
4 Shaft seal
Seal faces

Cast stainless steel (1.4401)
a) Silicon carbide / Silicon carbide
b) Silicon carbide / Carbon,
c) Tungsten carbide / Tungsten carbide
d) Tungsten carbide / Carbon

 
5Pump headCast iron 
6SleevePlate stainless steel 
7StayboltsSteel 
8StrapsPlate stainless steel 
9 Impellers and chambersPlate stainless steel 
10Bearings a) Silicon carbide / Silicon carbide
c) Bronze / Tungsten carbide
d) Graflon / Tungsten carbide
 
11Inlet partCast stainless steel 
12ShaftRound bar stainless steel 
13Base/FlangesCast iron 
 O-ringsEPDM, FKM, FFKM, FXM 
Additional materials:  Screws, gaskets etc.: Various materials less than 5% of the weight
5a. CR TM061742