JDBasic

End-of-Life Information

Grundfos JDBasic water pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product.

Disassembly of the Product

The main materials of the components are:

Polypropylene (PP)

  • Iron
  • Copper
  • Aluminium

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The pump is assembled by using screws and bolts and can be disassembled with standard tools.

 

JDBasic 5, 7

DesignationName  MaterialSpecial Disassembly Consideration
1Pump bodyPolypropylene (PP) 
2ImpellerPolypropylene (PP) 
3ChamberPolypropylene (PP) 
4FlangeIron 
5BearingIron 
6Rotor with shaftIron, aluminium, copper 
7Terminal box coverPolypropylene (PP) 
8Stator housingIron, copper 
9HousingIron 
10FanPolypropylene (PP) 
11Fan coverPolypropylene (PP) 
Additional materials:  Screws, gaskets, cable etc.: Various materials less than 5% of weight. 
3q. jdbasic

JDBasic 2, 4

DesignationName  MaterialSpecial Disassembly Consideration
1Pump bodyPolypropylene (PP) 
2ChamberPolypropylene (PP) 
3ImpellerPolypropylene (PP) 
4FlangePolypropylene (PP) 
5HousingIron 
6HolderPolypropylene (PP) 
7CapacitorElectronic scrap 
8Terminal box coverPolypropylene (PP) 
9Upper shellPolypropylene (PP) 
10BearingIron 
11Rotor with shaftIron, aluminium, copper 
12Lower shellPolypropylene (PP) 
13Stator housingIron, copper 
14HousingIron 
15FanPolypropylene (PP) 
16Fan coverStainless steel 
Additional materials:  Screws, gaskets, cable etc.: Various materials less than 5% of weight. 
3q. jdbasic_2_4

    Facebook Twitter LinkedIn Technorati