JP/JP Booster

End-of-Life Information

Grundfos JP and JP Booster water pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product.

Disassembly of the Product

The main materials of the components are:

  • Polypropylene + glas fibres (PP GF)
  • Stainless steel
  • Iron
  • Copper
  • Aluminium

and can therefore be recycled to a large extend – depending on the national possibilities for recycling. The pressure tank of the JP Booster ist made of metal sheet / iron.

The pump is assembled by using screws and bolts and can be disassembled with standard tools.   


DesignationName  MaterialSpecial Disassembly Consideration
1Fan coverIron 
3Stator housingIron, copper 
4Terminal boxPP 
5CapacitorElectronic scrap 
7RotorIron, copper, aluminium 
8Bearing plateIron 
13ClampStainless steel 
14Sealing ringRubber 
16HousingStainless steel 
Additional materials:  Screws, gaskets, cable etc.: Various materials less than 5% of weight. 
3c. JP, JP Booster

    Facebook Twitter LinkedIn Technorati