MS6000

End-of-Life Information

Grundfos MS6000 must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.


Safety risks

Safety risk related to materials used

  • MS6000 contains motor liquid with monopropylene glycol.
  • Hermetically sealed stator with embedding material – risk of explosion if exposed to temperature > 120 deg C.
  • Grinding in SS poses risk of dust with Cr and Ni.

Safety risk related to handling the product

  • Electrically burned motors can contain health hazardous substances formed by burning of various insulation materials.
  • Motor and motor liquid can contain substances present in the media it has been in (pay attention in case of radioactive media – biological growth etc.)


Disassembly of the product

  • Submersible motor can be disassembled into main components using standard tools.
  • Shaft can be pressed out of rotor core.
  • Stator + rotor core can be recycled by use of shredder technology to separate the different materials, copper, SS, electro steel and insulation materials.

 

Designation
NameMaterialSpecial disassembly considerations
1Sand shield + diaphragmRubber 
2Shaft seal housingSS casting 
 Motor liquidMonopropylene glycol + water 
3Shaft sealRubber + seal faces (silicium carbide and or ceramic/carbon) 
4Shaft with rotorShaft extension in SS, rest in mild steel.  2 SS or tungsten carbide bearing bushes
 Rotor coreLamination – electro steel
Copper bars + copper short circuiting rings
Pump in SS sheet steel
 
5Bearing bracketMild steel + carbon bushesPress fit
6Upper bearing pipeSS + carbon bushesPress fit
7Thrust bearing rotatingCast iron + ceramic ringGlued
8Thrust bearing stationaryCarbon shoes
Mesh - SS 1.4301
Support – cast iron
Some contains antimon
9Anti rotation bracketsMild steel 
10Shaft adjustmentCast iron 
11BoltsSteel 
12End shieldSS plate 
13Hermetically sealed statorShell + end cover  – SS 1.4301
Top – SS casting
Embedding material – aluminium oxide and epoxy
Winding wire – Insulated copper
Stator lamination – electro steel
Some stators with small PCB in top.
 
 External bolts and nutsSS grade 
Additional materials:   
5m. MS6000

    Facebook Twitter LinkedIn