PM Rain

End-of-Life Information

Grundfos PM Rain must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety Risk

  • Safety related to materials used
    There is no risk for people during the disassembly process posed by the materials used for the product.
  • Safety related for handling the product
    There is no risk for people when handling the product.

Disassembly of the Product

The main materials of the components are:

  • Polypropylene (PP)
  • Electronics scrap
  •  Iron
  • Rubber, NBR

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The product is assembled using screws and bolts and can be disassembled with standard tools.   

 

DesignationName  MaterialSpecial Disassembly Consideration
1Front coverPolypropylene 
2Main bodyPolypropylene 
3Dual non return valvePolypropylene 
4FittingPolypropylene 
5Reducing valve fittingPolypropylene 
6Reducing valvePolypropylene 
7Non return valvePolypropylene 
8FramePolypropylene 
9Rear coverPolypropylene 
10Control unitsee drawing below 
11SupportPolypropylene 
12JointPolypropylene 
13KnobElectronic scrap 
Additional materials:  Screws, gaskets, O-rings: Various materials less than 5% of weight. 
3j. PM_rain
DesignationName  MaterialSpecial Disassembly Consideration
1Front coverPolypropylene 
2Display boardElectronic scrap 
3CoverPolypropylene 
4CoverPolypropylene 
5HousingPolypropylene 
6SpringSteel 
7ValvePolypropylene 
8Control boardElectronic scrap 
9CableCable scrap 
10SensorElectronic scrap 
11Base plate
Polypropylene 
12Sensor holderPolypropylene 
13HousingPolypropylene 
14DiaphragmRubber 
15CoverPolypropylene 
Additional materials:  Screws, gaskets: Various materials less than 5% of weight. 
3j. PM1_2

    Facebook Twitter LinkedIn