Product recycling

Product recycling

ErP compliance and beyond

Information in compliance with the ErP Directive concerning end-of-life of our products can be found on this website – on product specific pages – and in the technical documentation of each product.

To be published in 2014: Grundfos has decided to provide information on end-of-life for all our products to have a uniform information system on how our products can be handled once they have reached the end of their usability.

Please visit the specific product pages to gain access to precise information on product families.

 

General product end-of-life information:

Materials we use

Most of the materials used for Grundfos products are different kinds of metals, polymers, rubber, and ceramics.

Disassembly of Grundfos Products

The disassembly of Grundfos products can largely be done by means of hand tools.

Chemicals

As part of a high focus on product compliance we have devised the Grundfos Focus List, which bans or restricts the use of certain chemical substances in Grundfos products, production processes and at Grundfos facilities. The list has been developed on grounds of European legislation such as REACH regulation, RoHS, Battery, Packaging, ODS and POPs directives. For more information please visit the Grundfos Focus List webpage (www.grundfos.com/focus-list)

Application consideration

Whilst the materials and substances we use and source need to be in compliance with above mentioned legislation, the application of the product has a great influence on if the product needs to be handled with special care at the end of its life time (if e.g. the product has been used in chemical industry)
 

AAFGKKPBasic
RRC
 ALPHA2 KPL RMQ
 AMD07 KWMSSB/SBA
 AMDxx45xxLLaUPS S pump
 AMG LC A1 SCALA2
BBMS Liftaway B SE
CCHBasic
 Liftaway C SEG
 CIMCIU LLC 1000 W SL
 CMMMagna 1, Above 200 W SLV
 CM Booster Magna 1, Below 200 W Small UPS
 CME Magna 3, Above 200 W Smart Digital
 CME Booster
 Magna 3, Below 200 W Sololift2
 CMV Magna Series 2000 & GEO SP1
 Comfort MeUPS SPK
 Conlift MG, MMG SPO
 CR MGE, MLE, Async SQ motor
 CRI MGE, MLE, Model H&I SQ pump
 CRK MGFlex motor SQE motor
 CRN MMS SQE pump
 CRT MQ2 SQFlex centrifugal pump
 CUE200 MS402 SQFlex helical pump
 CUE300 MS4000 SQFlex motor
 CUE301 MS6000 SRP
DDDI 222 MTATTP Series 400, PN 10
 DME MTB TP Series 400, PN 25
 DMH MTH TP(E) Series 100
 DMX MTR TP(E), TP(E)D Series 202
 DP MTS TP(E), TP(E)D Series 300
 DPK MultiboxUUnilift AP
 DWK Multilift M, MLD, MD Unilift AP35B, AP50B
E
EF Multilift MD1, MDV Unilift CC
GGT-Tanks Multilift MOG, MDG Unilift KP
IIO101 Multilift MSS UPA
 IO102NNB, NBG UPM2, UPM2K, UPM GEO, SOLAR PM2
 IOXXX, CUXXX NK, NKG UPM3
JJD Basic NSBasic UPML, UPMXL, SOLAR PML
 JPBasicPPFBasic UPS 2
 JPC PM Rain UPS Series 100, UPER, SOLAR
 JP / JP Booster Pressure Managers PM 1 and PM 2  




    Facebook Twitter LinkedIn Technorati