Small UPS

End-of-Life Information

Grundfos Small UPS must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

Safety risks

  • Safety risk related to materials used:
    There is no risk for people during the disassembly process posed by the materials used in the product.
  • Safety risk related to handling the product:
    Care should be taken when handling the pump due to the weight.
  • Caution: Persons with pacemakers who disassemble this product shall exercise care when handling magnetic materials embedded in the rotor.

Disassembly of the product
The main materials of the components are:

  • Copper
  • Cast Iron
  • Aluminium
  • Composite materials

and can therefore be recycled to a large extend – depending on the national possibilities for recycling.

The pump is assembled by using screws and bolts and can be disassembled with standard tools. There are no loose parts inside the motor.
 

Pos. NoDesignationMaterialSpecial disassembly considerations
1Terminal boxPPE/PS 
 Terminal box coverPPE/PS 
 Electric unitPET 
2Radial bearingCeramic 
3NameplatePA 66 
5Stator housingAlSi10Cu2 
 Stator winding capPET 
6Air vent screwBrass, nickelled, Ms58 
7, 10Gaskets
EPDM rubber 
9Rotor canStainless steel 
11ShaftCeramics 
12Thrust bearingCarbon 
 Thrust bearing retainerEPDM rubber 
13Bearing plateStainless steel 
14Ball (non-return valve)EPDM rubber 
15Split coneStainless steel 
16ImpellerPES/PP 30 % GF 
18Pump housingCast iron
UP xx-xx N: Stainless steel
 
19Stop ringPES 
Additional materials:    

 

1a_TM063285_small_UP_section_new
1a. End-of-Life Information SmallUPS_exploded view.docx

    Facebook Twitter LinkedIn