TP Series 400 (PN 10)

End-of-Life Information

Grundfos TP Series 400, PN 10 pumps must be disposed of according to local regulations by using a public or private waste collection service. If this is not possible, contact the nearest Grundfos company or service workshop.

This information is only related to the pump part – for end-of-life information about the motor, please look up the motor itself.

Safety Risk

  • Safety related to materials used:

There is no risk to people during the disassembly process posed by the materials used in the product.

  • Safety related to handling the product:

Care should be taken when handling the pump due to the weight.

Disassembly of the Product

The main materials of the components are:

  • ductile cast iron
  • cast iron
  • bronze
  • stainless steel.

and can therefore be recycled to a large extent – depending on the national possibilities for recycling.

Pos. no.DesignationMaterialSpecial disassembly considerations
1Pump housing and coverCast iron 
2ImpellerDuctile cast iron/ bronze 
3Pump shaftStainless steel 
4CouplingCast iron 
5Motor stoolCast iron 
6Wear ringsBronze 
Additional materials:  Screws, gaskets, shaft seal etc.: Various materials less than 5 % of weight.
TP Series 400 (PN 10)

    Facebook Twitter LinkedIn Technorati