Self-aspirating aerator that keeps aerobic treatment processes running
Complete range of highly-efficient circulator pumps designed for heating and hot water systems
Mixers and flowmakers
For the pumping of sewage and wastewater containing destructible solids.
Grundfos BM booster modules
The booster modules are suitable for pressure boosting
Booster systems for energy recovery in seawater reverse osmosis (SWRO) sysstems
Grundfos BMP, booster module piston pumps.
The CIM and CIU enable the connection of Grundfos electronic products to standard fieldbus networks.
The Grundfos CM and CME pumps are non-self-priming, horizontal, multistage, end-suction centrifugal pumps.
Multistage centrifugal pumps
Conex DIA-1, DIA-2, DIA-2Q - Measuring amplifiers and controllers
Dosing Instrumentation Advanced-Gas
Dosing Instrumentation Standard
Dosing Instrumentation Standard-Gas
Condensate pumps designed for long life and silent operation
Single and multistage end-suction sanitary pumps
Grundfos Control MPC - a control cabinet with a CU 351 controller that lets you monitor and control up to six ...
Multistage pumps for pressure boosting in a wide range of applications
CR/CRE monitor – Monitoring of pump efficiency, cavitation and performance
Frequency converter for pumps
Advanced pump controller for wastewater pumping stations
Dosing Instrumentation Pool
The DME/DMS/DDI dosing pumps are designed for handling chemicals
For pumping drain water and groundwater from around housing, farms and small industrial plants.
Submersible Pumps
Single-stage or multistage, end-suction sanitary pumps
Submersible light-weight contractor pumps for dewatering and drainage applications
Submersible Pumps
EF pumps are designed for pumping wastewater (excluding toilet waste) from private dwellings
Single-stage, end-suction sanitary pumps
Single-stage, end-suction sanitary pumps
A complete range of circulator pumps designed for hot water recirculation systems
A secure, internet-based system for monitoring and managing pump installations.
Split case, single-stage, non-self-priming, centrifugal, double volute pumps
Complete booster system
An innovative pressure booster system specially designed for building service applications.
Complete booster system
Signal converter module used for converting sensor signals from Grundfos S pumps.
Self-priming pump for home and garden
Water supply systems
Basic pump controller for wastewater pumping stations.
Grundfos LIFTAWAY is a compact lifting station for grey wastewater.
Small, medium and large circulator pumps fitted with communication equipment and electronically speed-controlled ...
MAXA/MAXANA – single-stage end-suction stainless steel process pumps.
The MP204 is an electronic motor protector, designed for the protection of an asynchronous motor or a pump
Compact water supply system designed for domestic, agricultural and horticultural applications
Coolant and condensate pumps
Lifting stations for collecting and removing wastewater
A complete range of non-self-priming, single-stage, centrifugal volute pumps.
Grundfos offers a virtually limitless range of long-coupled (NK) end-suction pumps
Sanitary rotary lobe pump
Chlorine dioxide generator with integrated dosing for water disinfection
DIT-L and DIT-M Photometers
Pressure Manager
Full range of modular pumping stations
The Grundfos R100 remote control is designed for wireless IR communication
RC pumps for the circulation or distribution of liquid refrigerant
Rainwater units for the monitoring and control of rainwater systems according to EN 1717
Pumping of raw water, unscreened raw sewage, water containing sludge, industrial effluent
The SB pump is a submersible booster pump for the pumping of clean water.
Drainage, effluent and sewage pumps
SEG pumps designed for pumping effluent and untreated sewage in small communities
Safe and simple electrolytic production of hypochlorite solution for disinfection applications
Single-stage, self-priming side-channel sanitary pumps
Drainage, effluent and sewage pumps
A unique range of compact lifting stations
Submersible pumps for irrigation, water supply, pressure boosting and dewatering.
Water supply pumps approved for drinking water.
Grundfos SQ/SQE pumps comprise a 3" submersible pump family with built-in electronics.
Grundfos' renewable energy solution – the SQFlex submersible pumping system
Submersible recirculation pumps, SRP
GT diaphragm and bladder pressure tanks are suitable for domestic and industrial applications
For air-conditioning and heating applications in commercial buildings
Vertical, single-stage, submersible centrifugal pumps
Single-stage submersible drainage pump designed for pumping drain water and grey wastewater.
Single-stage submersible drainage pump for pumping drain water and grey wastewater
A complete range of 3-speed circulator pumps, available both in 50 and 60 Hz.
Chlorine gas vacuum regulators and dosing regulators for safe and accurate dosing of chlorine gas