Products A-Z

Commercial Buildings



 

BM

Grundfos BM booster modules

BME

High pressure booster system

BMET System

Grundfos multi-stage submersible pump

BMEX

Booster systems for energy recovery in seawater reverse osmosis (SWRO) sysstems

CM, CME Booster

Modern technologies have brought a high degree of comfort to people within their homes by providing a strong water ...

CM-CME

The Grundfos CM and CME pumps are non-self-priming, horizontal, multistage, end-suction centrifugal pumps.

CMV

Multistage centrifugal pumps

Conlift/Conlift L

Condensate pumps designed for long life and silent operation

CR

Multistage pumps for pressure boosting in a wide range of applications

CUE

Frequency converter for pumps

Dedicated Controls

Advanced pump controller for wastewater pumping stations

DMH

The Grundfos DMH range is a series of extremely strong, robust pumps for applications requiring a reliable dosing ...

DMX

The Grundfos DMX range has proven its worth in dosing applications worldwide. With their robust diaphragm-based ...

DP

For pumping drain water and groundwater from around housing, farms and small industrial plants.

DPK

Submersible Pumps

DW

Submersible light-weight contractor pumps for dewatering and drainage applications

DWK

Submersible Pumps

EF

EF pumps are designed for pumping wastewater (excluding toilet waste) from private dwellings

Fire systems

Horizontal single-stage fire pumps – NKF and NBF

Grundfos GO

Grundfos GO is the mobile tool box for professional users on the GO. Grundfos GO gives you intuitive handheld pump ...

HS

Split case, single-stage, non-self-priming, centrifugal, double volute pumps

Hydro MPC

The Grundfos Hydro MPC booster systems are made to the very highest standards. Thanks to the CU 352 controller, ...

Hydro Multi-E

An innovative pressure booster system specially designed for building service applications.

Hydro Multi-S

Complete booster system

LC-LCD

Basic pump controller for wastewater pumping stations.

MAGNA/UPE

Small, medium and large circulator pumps fitted with communication equipment and electronically speed-controlled ...

MAGNA1

The MAGNA1 circulator pumps are designed for circulating liquids in heating systems with variable flows where it ...

MAGNA3

Small, medium and large circulator pumps fitted with communication equipment and electronically speed-controlled ...

MULTILIFT

Lifting stations for collecting and removing wastewater

NB, NBG, NBE, NBGE

A complete range of non-self-priming, single-stage, centrifugal volute pumps.

NK, NKG, NKE, NKGE

Grundfos offers a virtually limitless range of long-coupled (NK) end-suction pumps

OCD-162 Oxiperm Pro

Chlorine dioxide generator with integrated dosing for water disinfection

R100

The Grundfos R100 remote control is designed for wireless IR communication

SE 1.1-11 kW

Drainage, effluent and sewage pumps

SE and SL 9-30 kW

The SE and SL ranges of wastewater pumps provide the highest total efficiency on the market. Innovative ...

SEG

SEG pumps designed for pumping effluent and untreated sewage in small communities

SL 0.9-11 kW

Drainage, effluent and sewage pumps

The new ALPHA2

Complete range of highly-efficient circulator pumps designed for heating and hot water systems

TP, TPE

For air-conditioning and heating applications in commercial buildings

TPE3

The new TPE3 is packed with a wide range of intelligent pump features and optimized technology making it to a ...

Unilift AP

Vertical, single-stage, submersible centrifugal pumps

Unilift CC

Single-stage submersible drainage pump designed for pumping drain water and grey wastewater.

Unilift KP

Single-stage submersible drainage pump for pumping drain water and grey wastewater

UPS

A complete range of 3-speed circulator pumps, available both in 50 and 60 Hz.

UPS2

UPS2 is the perfect replacement option to optimize efficiency in domestic heating systems.

Subscribe to newsletter
Grab the opportunity to stay up-to-date on Grundfos news and events. Sign-up and we will send you our newsletter.

How would you rate your experience with our website?



Additional comments

Email