For the pumping of sewage and wastewater containing destructible solids.
Grundfos BM booster modules
High pressure booster system
Grundfos multi-stage submersible pump
Booster systems for energy recovery in seawater reverse osmosis (SWRO) sysstems
Grundfos BMP, booster module piston pumps.
Modern technologies have brought a high degree of comfort to people within their homes by providing a strong water ...
The Grundfos CM and CME pumps are non-self-priming, horizontal, multistage, end-suction centrifugal pumps.
Multistage centrifugal pumps
Conex DIA-1, DIA-2, DIA-2Q - Measuring amplifiers and controllers
Dosing Instrumentation Advanced-Gas
Dosing Instrumentation Standard
Dosing Instrumentation Standard-Gas
Single and multistage end-suction sanitary pumps
Multistage pumps for pressure boosting in a wide range of applications
CR/CRE monitor – Monitoring of pump efficiency, cavitation and performance
Frequency converter for pumps
Grundfos DDI pumps provide Digital Dosing from 75 ml/h up to 150 l/h with real setting of the flow rate.
Grundfos DME Digital Dosing pumps combine perfect precision with user-friendliness, covering large dosing ...
Dosing Instrumentation Pool
DIT-L and DIT-M Photometers
The Grundfos DMH range is a series of extremely strong, robust pumps for applications requiring a reliable dosing ...
The Grundfos DMX range has proven its worth in dosing applications worldwide. With their robust diaphragm-based ...
Single-stage or multistage, end-suction sanitary pumps
Single-stage, end-suction sanitary pumps
Single-stage, end-suction sanitary pumps
Horizontal single-stage fire pumps – NKF and NBF
Grundfos’ new range of GHP (Grundfos Hygienic self-Priming) pumps takes efficiency and durability to new levels in ...
Split case, single-stage, non-self-priming, centrifugal, double volute pumps
MAXA/MAXANA – single-stage end-suction stainless steel process pumps.
The MP204 is an electronic motor protector, designed for the protection of an asynchronous motor or a pump
A complete range of non-self-priming, single-stage, centrifugal volute pumps.
Grundfos offers a virtually limitless range of long-coupled (NK) end-suction pumps
Chlorine dioxide generator with integrated dosing for water disinfection
Pumping of raw water, unscreened raw sewage, water containing sludge, industrial effluent
Drainage, effluent and sewage pumps
Safe and simple electrolytic production of hypochlorite solution for disinfection applications
Single-stage, self-priming side-channel sanitary pumps
Intelligent dosing pumps with new drive and adjustment mechanisms represent the ideal solution for increasingly ...
A unique range of compact lifting stations
For air-conditioning and heating applications in commercial buildings
The new TPE3 is packed with a wide range of intelligent pump features and optimized technology making it to a ...
Vertical, single-stage, submersible centrifugal pumps
Single-stage submersible drainage pump designed for pumping drain water and grey wastewater.
Single-stage submersible drainage pump for pumping drain water and grey wastewater