Ethernet connection

The Ethernet connection on CU 351 brings the user interface to any computer. Control and monitoring can be conducted either directly or via Internet.

The Ethernet connection is standard on Hydro MPC and Control MPC.
To be able to monitor and control a Hydro MPC or Control MPC via Ethernet Java needs to be installed onto the PC.

Note: It is recommended to protect the connection to the CU 351 according to the safety requirements in consultation with the system administrator.





    Facebook Twitter LinkedIn Technorati