Grundfos Remote Management

Grundfos Remote Management is a cost-effective and straightforward way to monitor and manage pump installations in commercial buildings.

Grundfos Remote Management is a secure, internet-based system for monitoring and managing pump installations in commercial buildings, water supply networks, wastewater plants, etc.

Remote access to data
Pumps, sensors, meters and Grundfos pump controllers are connected to a CIU271 (GPRS Datalogger).

Data can be accessed from any PC with internet connection via a central server offering a unique overview of the system. If sensor thresholds are crossed or a pump or controller reports an alarm an SMS will instantly be dispatched to the person on duty.

Reporting any change
Changes in pump performance and energy consumption can be tracked and documented using reports and trend graphs automatically generated by the system. This can give an indication of wear or damage in the installation, and service and maintenance can be planned accordingly.

    Facebook Twitter LinkedIn Technorati