Heating, Hot Water Service & Air Condtioning
 home > Pump solutions > Heating, Hot Water Service & Air Condtioning
  

 
 
Pump solutions
 
 Heating, Hot Water Service & Air Condtioning
 >ALPHA2 - 'A' Rated Domestic Circulator
 >Conlift - Condensate Removal Pump
 >Domestic Circulators
 >Grundfos Comfort
 >UPE 2000
 >UPN Hot Water Service Circulators
 >UPS/UPS-FB/UPSD
 >UP/UPS Light Commercial Heating Circulators
  UPN Hot Water Service Circulators




Applications:Hot water service circulation
Duty range:Flows to 2.5 l/sec
Heads to 70 kPa
Temperature range:+15°C to 110°C
Pressure rating:6/10 bar
Pump connections:¾"/1"/1¼" BSP unions
22mm valves
40mm flanges



Order Product Literature