|
Glandless Circulators with continously variable performance*

| Applications: | Water circulation in commercial heating systems requiring variable flows |
| Duty range: | Flows to 28 l/sec
Heads to 118kPa |
| Temperature range: | +15°C to 95°C |
| Pressure rating: | 6/10 bar |
| Pump connections: | 25mm to 100mm flanges |

Order Product Literature
*Available with R100 remote control
|