|
Commercial Heating & HWS Circulators

| Applications: | Water circulation in commercial heating systems and hws systems |
| Duty range: | Flows to 20 l/sec
Heads to 105kPa |
| Temperature range: | -10°C to +120°C |
| Pressure rating: | 6/10 Bar
6 Bar UPS(D)80 models |
| Pump connections: | 40mm to 80mm flanges |

Order Product Literature
|