Heating, Hot Water Service & Air Condtioning
home
>
Pump solutions
>
Heating, Hot Water Service & Air Condtioning
Pump solutions
Heating, Hot Water Service & Air Condtioning
>
ALPHA2 - 'A' Rated Domestic Circulator
>
Conlift - Condensate Removal Pump
>
Domestic Circulators
>
Grundfos Comfort
>
UPE 2000
>
UPN Hot Water Service Circulators
>
UPS/UPS-FB/UPSD
>
UP/UPS Light Commercial Heating Circulators
UP/UPS Light Commercial Heating Circulators
Applications:
Water circulation in light commercial heating systems
Duty range:
Flows to 2.6 l/sec
Heads to 70 kPa
Temperature range:
-25°C to 110°C
Pressure rating:
6/10 bar
Pump connections:
1" and 1¼" BSP unions
40/50mm flanges
Order Product Literature