home
  Print this

 
 
Back
 
  Hot Water Recirculation Solutions - Retrofit

Grundfos HWR System
Comfort System - Retrofit
Why has hot water recirculation been virtually impossible for existing homes? Grundfos Comfort System (UP 15-10 SU7P TLC) Part# 595916 - includes one pump & valve. ANSI/NSF61 and IAPMO listed
Traditional hot water recirculation is difficult, if not practically impossible to install in existing homes --- especially homes with finished basements. Companies have responded with clunky under sink units that are cumbersome to install and difficult to find electrical power under bathroom sinks.

New Strategy for Existing Homes

Grundfos innovation has developed a solution specifically for the existing home market. The Grundfos Comfort System provides a unique and cost effective solution for your customers that will make them happy and earn you more profits.

Performance Curve
Performance curve
Features and Benefits

• No return line required.
• Installs in less than one hour.
• No electricity needed under the sink.
• Built-in timer & line cord.
• Uses less energy than a 25-watt light bulb.
• Can save up to 16,000 gallons of water per year, per household.

Electrical Connection

Pump is fitted with 10 foot cord and 115V plug.

Timer

24 hr, 3 position, 15 minute intervals.

<-- Back | Next -->

Installation Diagram
Installation Diagram
Click here to see animation