home
  Print this

 
 
Back
 
  Jet Pumps


Features / Benefits:

  • Complete range of shallow and deepwell jetpumps.
  • I.E.C. motors for better efficiency, longer life, and quieter operation.
  • Corrosion resistant composite components;impeller, ejector and diffuser.
  • Rugged Cast Iron (models JPF and JDF) for durability and strength.
  • Stainless Steel construction (model JPS) for superior corrosion protection.
  • Build in Thermal Overload for motor protection.
  • Clean out port (JPF models only) for easy ejector service.

Construction / Operation:
Technical Data: Series JPF/JDF Series JPS
Electrical Supply 1x115V or 1x230V 1x115V or 1x230V
Fluid Temperature 95°F JPF (104° JDF) 95°F
Maximum Working Pressure 87 PSI 87 PSI
Maximum Lift 25 feet JPF, (70 feet JDF) 25 feet
HR Range 1/2, 3/4 & 1 (1/2 & 3/4 JDF) Hp 1/2 & 1 HP
Suction 1" & 1 1/4" (JPF5 & JDF) NPT 1" NPT
Discharge 1" NPT 1" NPT
Motor I.E.C. I.E.C.
Materials
Motor Stool Cast Iron E-Coated Aluminum
Shaft Seal Carbon/Ceramic/NBR Carbon/Ceramic/NBR
O-Rings & Gaskets NBR NBR
Pump Housing (Cap) Cast Iron Stainless Steel
Impeller Noryl® Technopolymer A
Tubing Polyethylene Polyethylene
Ejector/Guide Vane Noryl® Technopolymer A


Product range


> Click here to browse all literature for Jet Pumps