home
  Print this

 
 
Back
 
  Grundfos MAGNA

Welcome

If the question is how to provide efficiency, reliability, low energy costs and intelligent flow design, our answer is MAGNA.

The MAGNA is our range of powerful pumps for heating systems in buildings on any scale. All the pumps feature the superior AUTOADAPT technology, which has ensured them an A-rating on the European energy labeling scale.

We are proud to introduce this intelligent and highly adaptable Grundfos product. Welcome to the world of the MAGNA.

Visit Grundfos Magna website for more info.

DESCRIPTION
POWER RANGE (MIN-MAX)
PORT-TO-PORT LENGTH
NOMINAL
PIPE
CONNECTION
FLANGE TYPE
PART NUMBER
Cast Iron Construction
MAGNA 65 - 60 F
25 - 450W
11.5”
2.5”
GF531
96734634
MAGNA 40 - 120 F
25 - 450W
8.5”
1.5”
GF 15/402
96734489
MAGNA 65 - 120 F
35 - 900W
11.5”
2.5”
GF531
96734640
Stainless Steel Construction
MAGNA 65 - 60 FN
25 - 450W
11.5”
2.5”
GF531
96734637
MAGNA 40 - 120 FN
25 - 450W
8.5”
1.5”
GF 15/402
96734633
MAGNA 65 - 120 FN
35 - 900W
11.5”
2.5”
GF531
96734642
GF531- 2”, 2-1/2” and 3” NPT thread counter flanges are available.GF 15/402- Can be connected to GF 15/26 or GF 40/43 counter flanges; 3/4” to 1.5” NPT thread counter flanges available.

MAGNA TECHNICAL DATA




> Click here to see the savings.