Products A to Z
home
print this
Back
DMX
Motor-driven diaphragm dosing pumps
FEATURE AND BENEFITS
Robust design
Stroke length ajustment.
APPLICATIONS
Drinking water treatment
Wastewater treatment (settlement/sludge treatment)
Pulp/paper and textile industries.
TECHNICAL DATA
Capacity, Q:
Max. 765 l/h
(Pump with two heads:
2x765 l/h)
Pressure, p:
Max. 16 bar
Liquid temp.:
Max +750°C
OPTIONS
Pulse control
Analog control
Level input from storage tank.
> Visit the
Grundfos Dosing
website
MORE INFORMATION IN OUR ON-LINE CATALOGUE WEBCAPS
>
WebCAPS
-
DME
or
DMS
technical specifications
>
WebCAPS literature
-
DME
or
DMS
literature and CAD drawings