
A | 
|

GRUNDFOS ALPHA2, GRUNDFOS ALPHA+, UPS, UP Series 100 | 
Circulator pumps, canned-rotor type, for domestic buildings |

AMD, AMG, AFG | 
Mixers and flowmakers |

B | 
|

BM, BMB | 
4", 6", 8" booster modules |

BME, BMET | 
High-pressure booster systems |

BMEX | 
Grundfos booster system BMEX is designed for energy recovery in Sea Water Reverse Osmosis (SWRO) |

BMP | 
Piston pumps designed for transport of fluids under high pressure |

C | 
|

CH, CHN | 
Multistage centrifugal pumps |

CHV | 
Multistage centrifual pumps |

CHV booster | 
Vertical pressure booster systems |

CHI, CHIU | 
Multistage centrifugal pumps |

CHIE | 
Multistage centrifugal pumps - electronically controlled |

CIM/CIU Communication interfaces | 
Communication interface for LON, Modbus RTU and Profibus DP |

GRUNDFOS COMFORT UP-N, UP(S)-B Series 100 | 
Circulator pumps, canned-rotor type |

Conlift | 
Automatic condensate removal unit |

Contra | 
Single- and multi-stage, end-suction sanitary |

Control MPC | 
User-friendly pump control and monitoring for pressure boosting, heating and air-conditioning systems |

CR, CRI, CRN | 
Multistage centrifugal pumps |

CR, CRN High pressure | 
Multistage centrifugal pumps |

CRE, CRIE, CRNE | 
Multistage centrifugal pumps - electronically controlled |

CRT | 
Multistage centrifugal pumps |

CU 300, CU 301 | 
Control and monitoring units |

D | 
|

DME, DMS | 
Compact diaphragm dosing pumps |

DMH | 
Oscillating positive displacement pumps with hydraulic diaphragm control |

DMX | 
| Motor-driven diaphragm dosing pumps |
|
|

DP, EF, SE1, SEV | 
Drainage, effluent and sewage pumps |

durietta | 
Single- or multistage, end-suction sanitary pumps |

DW | 
Contractor pumps |

E | 
|

EF | 
Effluent pumps |

Euro-HYGIA | 
Single-stage, end-suction sanitary pumps |

F | 
|

F&B-HYGIA | 
Single-stage, end-suction sanitary pumps |

G | 
|

GP | 
Swimming-pool pumps |

H | 
|

Hydro MPC, Hydro 1000, Hydro Solo-E, Hydro Solo-S, Hydro Multi-E, Hydro Multi-S | 
Turnkey booster systems |

| 
|

J | 
|

JP | 
Self-priming jet pumps |

L | 
|

Liftaway B and C | 
Lifting station for domestic drainage |

LiqTec | 
Control and monitoring unit |

M | 
|

GRUNDFOS MAGNA, Series 2000 | 
Circulator pumps, canned-rotor type - electronically controlled |

MAXA, MAXANA | 
End-suction process pumps |

MMS motors | 
Stainless steel 6", 8", 10", 12" rewindable submersible motors |

MP 1 | 
Environmental pumps |

MQ | 
Multistage centrifugal self-priming pumps |

MS motors | 
Stainless steel 4" and 6" submersible motors |

MTB | 
Single-stage inline pump with semi-open impeller |

Multilift | 
Lifting stations |

N | 
|

NB, NBG | 
Single-stage standard pumps |

NBE | 
Single-stage standard pumps - electronically controlled |

NK, NKG | 
Single-stage standard pumps |

NKE | 
Single-stage standard pumps - electronically controlled |

NOVAlobe | 
Rotary lobe pump with positive displacement |

O | 
|

Oxiperm | 
Disinfection systems ClO2 |

P | 
|

Pressure tanks | 
Diaphragm and bladder tanks |

R | 
|

R100 | 
Wireless remote control |

RMQ | 
Rainwater unit for monitoring and control of rainwater systems |

S | 
|

S pumps | 
Supervortex pumps, single- or multichannel impeller pumps |

SE | 
Heavy duty submersible pumps |

SE1, SEV | 
Heavy duty submersible pumps with single channel impeller or SuperVortex impeller |

SEG | 
Grinder pumps |

Selcoperm | 
Electric Chlorination Systems |

SEN | 
Heavy duty submersible stainless steel pumps |

SIPLA | 
Single-stage, self-priming side-channel - sanitary pumps |

Sololift+ | 
Small lifting stations |

SP A, SP, SP-G | 
4" 6" 8" 10" 12" submersible pumps |

SPK, MTH, CRK, MTR, MTA | 
Multistage centrifugal immersible pumps |

SPKE, MTRE | 
Multistage centrifugal immersible pumps - electronically controlled |

SQ, SQE | 
3" submersible pumps |

SQE-NE, SP-NE | 
Environmental pumps |

SQFlex | 
Renewable-energy based water supply systems |

SRP | 
Submersible recirculation pumps |

T | 
|

TP | 
Circulator pumps, close-coupled type |

TPE Series 1000 | 
Single-stage, centrifugal pumps - electronically controlled |

TPE Series 2000 | 
Single-stage, centrifugal pumps - electronically controlled |

U | 
|

Unilift CC, KP, AP12, AP35/50, AP35B/50B | 
Composite and Stainless steel drainage pumps |

UPE Series 2000 | 
Circulator pumps, canned-rotor type - electronically controlled |

UPS, UP Series 100 | 
Circulator pumps, canned-rotor type |

UPS Series 200 | 
Circulator pumps, canned-rotor type |

| 
|
The international Grundfos website displays 50 Hz solutions. For local products kindly go to