|
What's new in WinCAPS 7.52 "GMA 09-2004" (Build version 7.52.15)
- The print-functionality has been redesigned to support "customized" printing options.
- It is now possible to remove bugs from a WinCAPS version automatically using the automatic patch updating function.
- Replacement of sewage and wastewater pumps (From old to new type) has been added.
- Half-size pumps in booster systems can now be shown in the curveviewer.
- "Show curves for pumps with nearby stages" is now enabled on all applications.
New products and updates:
- NB/NBE/NBG
- TP/TPD/TPE/TPED high head phase 2, 60 Hz
- TP high performance (Service Parts/ Parts list)
- Hydro 2000 with CR 10, 15, 20
- MAGNA
- SE, MD1, MDV
- BMP, Booster piston pumps
- Pumping Stations
- CR HQQE 1, 3, & 5, 50 Hz, single phase
- CR 1, 3 & 5, 50 Hz, 3 phase, High voltage
- Australia small CR/CRICRN with HQQx
- English small CRI with HQQx
- CRTE IEC 60 Hz
Products only available for service
- Unilift AP 65.100, Unilift AP 70, Unilift AP 80 og Unilift AP 100
New and revised software in WinCAPS 7.52:
The main changes of functionality:
- Redesign of print, see below
- Automatic patch updating, see below
- Replacement of sewage and wastewater pumps (From old to new type)
- Half-size pumps in booster systems can now be shown in the curveviewer.
- "Show curves for pumps with nearby stages" is now enabled on all applications.
- Export of data in Format Datanorm 4
- Export of data in GEAB format.
- Copying partnumber from the sticker in Service has been improved.
- Export in dxf-format of exploded and sectional drawings is now possible in Service
- Export of part-list in csv-format is now possible from Service section
- BAQE shaftseals is now allowed for medias containing glycol - if media temp. is above 0°C
Besides the above, many minor changes and corrections have been made.
Redesign of print
The Print functionality in WinCAPS has been altered.
The main new funtionality is...
- "My default setting" button can used to save your defaults, see example 1 - Ex. 1.
- Include a cover sheet e.g. for a fax, see Ex. 2.
- Include a cover sheet for a report, see Ex. 3.
- Customise your print, see Ex. 4 and Ex. 5
Save your default settings by clicking the button "My default settings".
 |
Automatic patch updating
WinCAPS can now automatically update the program with patches.
It requires that the user has access to the Internet and that WinCAPS is installed on the harddisk and not runnig with a remote server
To change/view the automatic update settings, open the option menu and select the tab "Update".
Note that the update function will only update with program patches, bug fixes etc.
The automatic update function will not update with new products.
Functionality....
- If you want to look for updates, push the button "Update WinCAPS now", see below.
- If you want to let WinCAPS automatically check for updates, select "Every week" or "Every month" in the "Check for updates" field.
This will allow WinCAPS to look for updates whenever the "Next check for winCAPS update" date has been passed.

|