Grundfos GT
 home
  print this

 
 
Back
 
  Grundfos GT - Introduction


> Introduction
> Features and benefits
> Product range
> Documentation/downloads
> Contact us...


Grundfos GT tank - Keep it safe


Long-life tanks for all needs
Grundfos pressure tanks are all ideally suited and approved for use with drinking water.
The material used ensures that there is absolutely no risk of the tank contaminating its precious contents.

Whatever it is for drinking water, industrial, domestic or recreational purposes the Grundfos GT tanks series assure you reliable supply in your water system.
Grundfos supplies three series of tanks: between 8 l and 80 l, between 100 l and 450 l and tanks containing between 750 l and 3,000 l.


The beauty of a pressure tank
The right pressure tank saves you money by significantly increasing pump efficiency and thereby minimising electricity consumption, by acting as a buffer, the tank allows the pump to run for longer continuous periods and its optimal duty point – i.e. maximum efficiency.
It is otherwise very expensive to have the pump run at full speed to provide only small amounts of water.

An assurance of smooth operation
Reducing the number of start/stops will extend the life of your pump. With a tank to act as a buffer, the pump does not have to run every time a tap is opened.
Considerable amounts of water can then be used without any pump action at all.
A pressure tank is an assurance of smooth operation and will protect the pump against water hammering in the pipe system.