Industrial processes
home
print this
Back
SPK, CHK, MTH, CRK, MTR, MTA - multistage centrifugal immersible
Features and benefits
Flexible installation length
Wide range
Reliable
Service friendly
Simple installation
Applications
The pumps are suitable for liquid transfer in
Spark machine tools
Grinding machines
Machining centres
Cooling units
Industrial washing machines
Filtering systems
Lathes
Swarf conveyors
Technical Data
Flow Q: max. 85 m
3
/h
Head, H: max. 238 m
Liquid temp.: -20
o
C to +90
o
C
Operat. pres.: max. 25 bar
__________
> Download
A wide range of quality pumps
product catalogue (50Hz).
> Download
A wide range of quality pumps
product catalogue (60Hz).
> Find your
local Grundfos sales office
.