Wastewater
home
print this
Back
DME, DMS - Compact diaphragm dosing pumps
Features and benefits
Precise capacity setting directly in ml or l
Stepper or synchrounous motor drive
Full diaphragm control
Stroke speed or -frequency capacity control
Operation panel with display and one-touch buttons
Front- or side-fitted operation panel
Manual control
Pulse control
4-20 mA control
Pulse-based batch control
Timer-based batch control
Anti-cavitation function
Easy calibration function
FieldFieldbus communication module (option)
Applications
Injection of chemicals in water and waste water treatment systems, washing systems, swimming pools and process plants
Technical Data
Capacity Q: max. 48 l/h
Pressure, p: max. 18 bar
Liquid temp.: max. +50
o
C
__________
> Download
A wide range of quality pumps
product catalogue (50Hz).
> Download
A wide range of quality pumps
product catalogue (60Hz).
> Find your
local Grundfos sales office
.