|
Renewable-energy based water supply systems
|  | |
- Energy supply: Solar modules, wind turbine,generator or batteries
- Simple installation
- Reliable water supply
- Virtually no maintenance
- Expansion possibilities
- Cost-efficient pumping
- Dry-running protection.
|
> Visit the Grundfos SQFlex website
|  |
| Flow, Q: | Max. 90 m3/h |
| Head, H: | Max. 200 m |
| Liquid temp.: | 0°C to +40°C |
| Voltage supply: | 30-300 VDC or 1 x 90-240 V, 50/60 Hz |
| Instal. depth: | Max. 150 m |
The SQFlex systems are suitable for
remote locations, such as:
- Villages, schools, hospitals, singlefamily houses
- Farms and irrigation of greenhouses
- Game parks and game farms
- Conservation areas.
|
|
|
|
|