(for closed-model systems)
Armstrong
Models | Bell & Gossett
Models | TACO
Models | GRUNDFOS
Models | Pump
Speed
Setting | Port-Port
Length
(mm) | Flange
Type | Flange
Size
(inches) |
 |  | 005F/IFC
005F/IFC | UPS15-58FC | 1 | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
 |  | 007F/IFF
008F/IFC | UPS15-58FC | 2 | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
Astro 30 | NRF-22 | 008F/IFC | UPS15-58FC | 3 | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
Astro 30 | NFR-22 | 007F | UPS15-42F |  | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
 |  | 009F | UP15-100F | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
Astro 50
S25 | NRF-33
PL30
100 | 0010F
0014F*
112 | UP26-64F | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
 |  | 0011F | UP26-69F | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
ArmFlo E7 |  | 0013F | UP26-99F | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
ArmFlo E8
ArmFlo E9 | PL36 |  | UP26-116F | 6.5 (165) | 2-bolt, 3.125" BC | 3/4" to 1.5" |
H32
S34 | HV | 0012F | UP43-44F | 8.5 (216) | 2-bolt, 3.44" BC | 1.5" |
H41 | PR | 0014F-IFC* | UP43-64FC | 8.5 (216) | 2-bolt, 3.44" BC | 1.5" |
ArmFlo E13 |  |  | UP43-70F | 8.5 (216) | 2-bolt, 3.44" BC | 1.5" |
ArmFlo E10
ArmFlo E11 | PL45
PL50 |  | UP43-75F | 8.5 (216) | 2-bolt, 3.44" BC | 1.5" |
S35
ArmFlo E16 | PL75
2" | 0012F4 | UP50-44F | 8.5 (216) | 4-bolt, 4.08" BC | 2" |
S45
S46 | 2-1/2" & LD3
Hd3 |  | UP53-45-46F | 9.9 (251) | 4-bolt, 4.08" BC | 2", 2.5" & 3" |
S55 | PD35 |  | UP53-55F | 11.9 (302) | 4-bolt, 5.00" BC | 2", 2.5" & 3" |
S57 | PD37 |  | UP53-57F | 11.9 (302) | 4-bolt, 5.00" BC | 2", 2.5" & 3" |
S69 | PD38
P39 |  | UP75-69F | 14 (356) | 4-bolt, 6.00" BC | 3" ANSI |
ArmFlo E12*
ArmFlo E14* |  |  | UPS32-160/2 | 2 | 11 (279) | 2-bolt, 3.44" BC | 1.5" |
 | PL55* |  | UPS32-160/2 | 3 | 11 (279) | 2-bolt, 3.44" BC | 1.5" |
ArmFlo E30* | PL130* |  | UPS50-80/4 | 2 | 14 (356) | 4-bolt, 4.09" BC | 2" |
ArmFlo E33* |  |  | UPS50-80/4 | 3 | 14 (356) | 4-bolt, 4.09" BC | 2" |
BOLD models indicate wet rotor circulators
*models require some pipling/flange modifications to match pumps
1. Speed setting applicable to all multi-speed Grundfos pumps only (UPS models)
2. Flange type, BC = Bolt Circle diameter (in inches)
- Wet-rotor technology
- Built-in motor protection for long life
- Corrosion-resistant stainless steel construction
- Multiple fittings for a variety of applications
- 4-pole motor for low energy consumption

> Download Installation & Operation Manual
> See more small UP circulators
|