Groundwater
 Home Page > Pump solutions > Groundwater
  Print this

 
 
Pump solutions
 
 Groundwater
 >CU300
 >CU301
 >Groundwater Product Accessories
 >Grundfos Control Box
 >Jet Pumps (JPF/JPS/JDF)
 >MQ Pump
 >R100
 >Submersible Pumps: 4" Stainless Steel
 >Submersible Pumps: 6-8-10" Stainless Steel
 >Sumbersible Pumps: 3" SQ/SQE System
  MQ Pump

The MQ is a compact, self-priming, pressure boosting unit purposely designed for domestic water supply and other applications where a compact, reliable, and easy-to-install pump is required.

  • Pressure boosting from water storage tanks or from water mains
  • Domestic Water Supply
  • Suitable for pumping rainwater
  • Use anywhere: homes, cottages, farms, greenhouses & more




All-in-one pump: no need to worry about a separate pressure tank, pressure switch, electrical connections, fittings, or any other separate items; they're all included

Self-primes down to a well depth of 8 metres (max.) within a capacity of 5 minutes

Weather proof: can be placed outdoors if necessary

Corrosion-resistant materials: suitable for potable water

Easy to Select

Easy to Install: its outlet connnection can be angled up to 5° to fit existing pipework

Compact, horizontal design makes the pump easy to place where space is limited

Easy to Operate: settings are clearly indicated by light-diodes on a user-friendly control panel

Whisper quiet operation -- excellent for use where low noise is a consideration

Small built-in pressure tank ensures water is readily available from the tap: when water is required, the pump automatically starts, while a built-in check valve prevents back-flow

Peace of mind: MQ includes built-in try-run, anti-cycling, and thermal protection



> Performance
> Technical Data
> Dimension Diagram
> Downloads







Easy to select



Easy to install



Easy to operate

PERFORMANCE:




DIMENSION DIAGRAM:



(dimensions are in millimetres)


TECHNICAL DATA:

PUMP TYPE
HP:
VOLTAGE
IN (A)
ISTART (A)
WEIGHT (LBS)
MQ 3-35
3/4
1 X 110-120V
7.2
12.5
29
MQ 3-45
1
1 X 110-120V
9.2
12.5
29
MQ 3-35
3/4
1 X 220-240V
3.7
8.6
29
MQ 3-45
1
1 X 220-240V
4.5
8.6
29





DOWNLOADS