| |
GRUNDFOS COMFORT
|
 |

Grundfos Comfort -
Design Award Winner 2000 |
Why wait for hot water?
You're standing under the shower, you turn the tap on, and out comes cold water. Often it takes several minutes before, finally, the hot water starts flowing. This waiting time is not only a nuisance, but results in a terrible waste of water.
Using a simple-to-install hot water circulation system, you can save water, reduce costs and increase your quality of life considerably with instant hot water.
 |
Features and benefits:
- Complete range to meet individual installation and operation needs
- Meets food quality standards
- Resists buildup of lime deposits
- Reliable operation
- Easy-to-use 24 hour timer switch - so the pump only operates when you need it
- Energy-saving thermostat with settings from 35° to 65°
- Winner of IF2000 Design Award
For one and two-family houses
The Grundfos Comfort circulator keeps the hot-water constantly circulating to ensure that it is instantly available at every tap or outlet.
What's more, there is no risk of bacteria contamination caused by the water stagnating and cooling in the pipes. See animation |
Product range and technical data:
 |
|  |
|  |
|  |
| UP 15-14 B |  | UP 15-14 BT |  | UP 15-14 BU |  | UP 15-14 BUT |
|  |  |  |  |  |  |
 |  |  |  |  |  |  |
| UP 20-14 BX |  | UP 20-14 BXT |  | UP 20-14 BXU |  | UP 20-14 BXUT |
Type | Order number | Connec-
tion | Build in dimensions | Thermostat | Timer | Isolation and non-return valve | Mains
connection | Weight kg |
| UP 15-14 B | 96433883 | Internal
thread
R 1/2 | 80 mm | - | - | - | 1 x 230V, 50 Hz
P1 = 25 W,
In = 0,11 A | 1.0 |
| UP 15-14 BT | 96433885 | 80 mm | | - | - | 1.05 |
| UP 15-14 BU | 96433884 | 80 mm | - | | - | 1.15 |
| UP 15-14 BUT | 96433886 | 80 mm | | | - |
1 x 230V, 50 Hz
P1 = 25 W,
In = 0,11 A | 1.16 |
| UP 20-14 BX | 96433887 | External thread
G 1 1/4 | 110 mm | - | - | | 1.2 |
| UP 20-14 BXT | 96433889 | 110 mm | | - | | 1.25 |
| UP 20-14 BXU | 96433888 | 110 mm | - | | | 1.35 |
| UP 20-14 BXUT | 96433890 | 110 mm | | | | 1.36 |
integrated
Documentation/Downloads:
| Cover | Documentation title | Contents description | Download file | Language |
 | GRUNDFOS COMFORT Circulator pump | 2 page overview data sheet containing information about applications, options, pumped liquids, ambient and liquid temperatures and technical data etc. | 
File size: 173 Kbytes
| English |
To download the file to your hard disc - click with your right mouse button on the file icon above and select 'save target as'.
To see the downloaded files you need to install Acrobat Reader.
Click here to get af free copy --> 
|
|
| |
|
| |
 |
|